Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-15-1/2 OR 118.1651.534
TYPE
Type
SO 11335-15-1/2 OR
MATNR
Mat.-Nr.
118.1651.534
DK
d
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
M
Thread M
20x1.5
SW1
27 mm
SW2
27 mm
L
31.500 mm
D
27.000 mm
IK
i
12.000 mm
TK
t
2.500 mm
ORING
O-Ring
17.12x2.62 mm
ZK
z
22.000 mm
EK
e
12.000 mm
KG
Weight kg/100
4.100 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
18.0 mm
X2
20.95 mm
X3
O-Ring
1.5 mm
X4
Durchmesser C
25.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices