Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-22-3/4 OR 118.1651.768
TYPE
Type
SO 11335-22-3/4 OR
MATNR
Mat.-Nr.
118.1651.768
DK
d
22.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
64 bar
M
Thread M
28x1.5
SW1
36 mm
SW2
32 mm
L
32.500 mm
D
33.000 mm
IK
i
12.000 mm
TK
t
2.500 mm
ORING
O-Ring
23.47x2.62 mm
ZK
z
23.000 mm
EK
e
18.000 mm
KG
Weight kg/100
6.100 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
18.0 mm
X2
26.44 mm
X3
O-Ring
2.0 mm
X4
Durchmesser C
31.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices