Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-35-1 1/4 OR 118.1651.944
TYPE
Type
SO 11335-35-1 1/4 OR
MATNR
Mat.-Nr.
118.1651.944
DK
d
35.00 mm
G
Thread G
G1 1/4
BAR
Working pressure (PN)
40 bar
M
Thread M
42x2.0
SW1
55 mm
SW2
50 mm
L
43.500 mm
D
52.000 mm
IK
i
16.000 mm
TK
t
2.500 mm
ORING
O-Ring
37.69x3.53 mm
ZK
z
31.000 mm
EK
e
30.000 mm
KG
Weight kg/100
18.400 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
23.0 mm
X2
41.91 mm
X3
O-Ring
2.0 mm
X4
Durchmesser C
49.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices