Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 12021 - Elbow union
Bill of material
SO 12021-15 118.2000.150
TYPE
Type
SO 12021-15
MATNR
Mat.-Nr.
118.2000.150
DK
d
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
19 mm
L
41.0 mm
ZK
z
28.5 mm
EK
e
12.0 mm
KG
Weight kg/100
6.000 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices