Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 12021 - Elbow union
Bill of material
SO 12021-18 118.2000.180
TYPE
Type
SO 12021-18
MATNR
Mat.-Nr.
118.2000.180
DK
d
18.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
22 mm
L
44.0 mm
ZK
z
30.5 mm
EK
e
15.0 mm
KG
Weight kg/100
9.500 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices