Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 13021 - Tee union
Bill of material
SO 13021-22 118.3000.220
TYPE
Type
SO 13021-22
MATNR
Mat.-Nr.
118.3000.220
DK
d
22.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
L
48.0 mm
ZK
z
31.5 mm
EK
e
18.0 mm
KG
Weight kg/100
15.800 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices