Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 13021 - Tee union
Bill of material
SO 13021-28 118.3000.280
TYPE
Type
SO 13021-28
MATNR
Mat.-Nr.
118.3000.280
DK
d
28.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M36x2
SW1
41 mm
SW2
32 mm
L
56.5 mm
ZK
z
40.0 mm
EK
e
24.0 mm
KG
Weight kg/100
28.400 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices