Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 13021 - Tee union
Bill of material
SO 13021-35 118.3000.350
TYPE
Type
SO 13021-35
MATNR
Mat.-Nr.
118.3000.350
DK
d
35.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M42x2
SW1
50 mm
SW2
41 mm
L
62.0 mm
ZK
z
45.0 mm
EK
e
30.0 mm
KG
Weight kg/100
43.300 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices