Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20001 - Compression ferrule
Bill of material
SO 20001-8 126.0010.080
TYPE
Type
SO 20001-8
MATNR
Mat.-Nr.
126.0010.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
L
6.4 mm
D
10.7 mm
KG
Weight kg/100
0.025 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices