Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20001 - Compression ferrule
Bill of material
SO 20001-10 126.0010.100
TYPE
Type
SO 20001-10
MATNR
Mat.-Nr.
126.0010.100
DK
d
10.00 mm
BAR
Working pressure (PN)
10 bar
L
6.9 mm
D
12.7 mm
KG
Weight kg/100
0.032 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices