Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
SERTO
Description
SO 20002 - Plug
Bill of material
SO 20002-12 126.0020.120
TYPE
Type
SO 20002-12
MATNR
Mat.-Nr.
126.0020.120
DK
12.00 mm
BAR
Working pressure (PN)
10 bar
L
17.0 mm
D
14.6 mm
KG
Weight kg/100
0.165 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices