Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20006 METR - Hexagon nut METR
Bill of material
SO 20006-M12X1 126.0063.190
TYPE
Type
SO 20006-M12X1
MATNR
Mat.-Nr.
126.0063.190
MZ
Thread M
M12x1
SW
17 mm
SK
s
4.50 mm
KG
Weight kg/100
0.124 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices