Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20006 METR - Hexagon nut METR
Bill of material
SO 20006-M16X1 126.0063.260
TYPE
Type
SO 20006-M16X1
MATNR
Mat.-Nr.
126.0063.260
MZ
Thread M
M16x1
SW
22 mm
SK
s
5.00 mm
KG
Weight kg/100
0.214 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices