Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20020 - Union nut knurled
Bill of material
SO 20020-8 126.0100.080
TYPE
Type
SO 20020-8
MATNR
Mat.-Nr.
126.0100.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW
14 mm
L
16.0 mm
D
16.0 mm
KG
Weight kg/100
0.276 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices