Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20030 - Female adaptor
Bill of material
SO 20030-8-1/4 126.0301.170
TYPE
Type
SO 20030-8-1/4
MATNR
Mat.-Nr.
126.0301.170
DK
D
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW
17 mm
L
23.0 mm
D
15.0 mm
IK
i
10.0 mm
ZK
z
3.0 mm
EK
e
6.0 mm
KG
Weight kg/100
4.680 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices