Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20030 - Female adaptor
Bill of material
SO 20030-10-3/8 126.0301.280
TYPE
Type
SO 20030-10-3/8
MATNR
Mat.-Nr.
126.0301.280
DK
D
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW
22 mm
L
24.5 mm
D
18.0 mm
IK
i
11.0 mm
ZK
z
3.0 mm
EK
e
8.0 mm
KG
Weight kg/100
7.730 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices