Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20030 - Female adaptor
Bill of material
SO 20030-12-3/8 126.0301.390
TYPE
Type
SO 20030-12-3/8
MATNR
Mat.-Nr.
126.0301.390
DK
D
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW
22 mm
L
25.5 mm
D
20.5 mm
IK
i
11.0 mm
ZK
z
3.0 mm
EK
e
10.0 mm
KG
Weight kg/100
8.920 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices