Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20031 - Female adaptor G
Bill of material
SO 20031-1/8-1/8 126.0311.042
TYPE
Type
SO 20031-1/8-1/8
MATNR
Mat.-Nr.
126.0311.042
G
Thread G
G1/8
G2
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
SW
14 mm
L
16.0 mm
IK
i
8.0 mm
KG
Weight kg/100
0.190 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices