Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20031 - Female adaptor G
Bill of material
SO 20031-3/8-3/8 126.0311.166
TYPE
Type
SO 20031-3/8-3/8
MATNR
Mat.-Nr.
126.0311.166
G
Thread G
G3/8
G2
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
SW
22 mm
L
19.0 mm
IK
i
9.5 mm
KG
Weight kg/100
0.540 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices