Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20503 - Hose nozzle
Bill of material
SO 20503-A6-4 126.0500.045
TYPE
Type
SO 20503-A6-4
MATNR
Mat.-Nr.
126.0500.045
AD
Ad
6.0 mm
DK1
d1
4.0 mm
BAR
Working pressure (PN)
10 bar
L
24.0 mm
D
5.0 mm
BK
b
11.0 mm
EK1
e1
3.0 mm
EK2
e2
4.0 mm
KG
Weight kg/100
0.050 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices