Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 20503 - Hose nozzle
Bill of material
SO 20503-A12-10 126.0500.103
TYPE
Type
SO 20503-A12-10
MATNR
Mat.-Nr.
126.0500.103
AD
Ad
12.0 mm
DK1
d1
10.0 mm
BAR
Working pressure (PN)
10 bar
L
38.5 mm
D
11.5 mm
BK
b
19.5 mm
EK1
e1
7.0 mm
EK2
e2
10.0 mm
KG
Weight kg/100
0.290 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices