Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21109 - Male threaded adaptor R
Bill of material
SO 21109-1/8-1/8 126.0641.042
TYPE
Type
SO 21109-1/8-1/8
MATNR
Mat.-Nr.
126.0641.042
R
Thread R
R1/8
R2
Thread R
R1/8
SW
12 mm
L
21.0 mm
IK1
i1
8.0 mm
IK2
i2
8.0 mm
EK
e
5.1 mm
KG
Weight kg/100
0.230 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices