Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21109 - Male threaded adaptor R
Bill of material
SO 21109-1/4-1/2 126.0641.108
TYPE
Type
SO 21109-1/4-1/2
MATNR
Mat.-Nr.
126.0641.108
R
Thread R
R1/4
R2
Thread R
R1/2
SW
22 mm
L
36.0 mm
IK1
i1
12.0 mm
IK2
i2
16.0 mm
EK
e
6.7 mm
KG
Weight kg/100
1.310 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices