Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21300 - Tube stub
Bill of material
SO 21300-10-A10 126.1300.100
TYPE
Type
SO 21300-10-A10
MATNR
Mat.-Nr.
126.1300.100
DK
d
10.00 mm
AD
Ad
10.00 mm
BAR
Working pressure (PN)
10 bar
L
33.0 mm
D
12.6 mm
EK
e
8.0 mm
KG
Weight kg/100
0.200 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices