Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21300 - Tube stub
Bill of material
SO 21300-16/13-A16/13 126.1300.160
TYPE
Type
SO 21300-16/13-A16/13
MATNR
Mat.-Nr.
126.1300.160
DK
d
16.00 mm
AD
Ad
16.00 mm
BAR
Working pressure (PN)
10 bar
L
47.5 mm
D
19.7 mm
EK
e
13.0 mm
KG
Weight kg/100
0.673 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices