Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21300 RED - Tube stub reduced
Bill of material
SO 21300-6-A4 RED 126.1304.110
TYPE
Type
SO 21300-6-A4 RED
MATNR
Mat.-Nr.
126.1304.110
DK
d
6.00 mm
AD
Ad
4.00 mm
BAR
Working pressure (PN)
10 bar
L1
29.0 mm
L2
15.0 mm
D
8.6 mm
EK
e
2.0 mm
KG
Weight kg/100
0.083 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices