Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21300 RED - Tube stub reduced
Bill of material
SO 21300-12-A8 RED 126.1304.225
TYPE
Type
SO 21300-12-A8 RED
MATNR
Mat.-Nr.
126.1304.225
DK
d
12.00 mm
AD
Ad
8.00 mm
BAR
Working pressure (PN)
10 bar
L1
39.0 mm
L2
19.0 mm
D
14.6 mm
EK
e
6.0 mm
KG
Weight kg/100
0.239 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices