Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21300 RED - Tube stub reduced
Bill of material
SO 21300-16/13-A12 RED 126.1304.480
TYPE
Type
SO 21300-16/13-A12 RED
MATNR
Mat.-Nr.
126.1304.480
DK
d
16.00 mm
AD
Ad
12.00 mm
BAR
Working pressure (PN)
10 bar
L1
50.0 mm
L2
25.0 mm
D
19.7 mm
EK
e
10.0 mm
KG
Weight kg/100
0.556 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices