Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21600 - Adjustable male adaptor
Bill of material
SO 21600-A6-1/8 126.1601.100
TYPE
Type
SO 21600-A6-1/8
MATNR
Mat.-Nr.
126.1601.100
AD
6.00 mm
R
Thread R
R1/8
BAR
Working pressure (PN)
10 bar
SW
12 mm
L
26.5 mm
BK
13.0 mm
ZK
z
18.0 mm
EK
e
4.0 mm
KG
Weight kg/100
0.173 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices