Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21600 - Adjustable male adaptor
Bill of material
SO 21600-A8-1/2 126.1601.185
TYPE
Type
SO 21600-A8-1/2
MATNR
Mat.-Nr.
126.1601.185
AD
8.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
10 bar
SW
22 mm
L
38.0 mm
BK
14.0 mm
ZK
z
22.0 mm
EK
e
6.0 mm
KG
Weight kg/100
1.200 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices