Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 - Adjustable male adaptor with edge seal
Bill of material
SO 21624-A6-1/4_126.1661.110
TYPE
Type
SO 21624-A6-1/4
MATNR
Mat.-Nr.
126.1661.110
AD
Ad
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
SW
13 mm
L
32.5 mm
D1
19.0 mm
D2
19.5 mm
BK
14.0 mm
TK
t
3.5 mm
ZK
z
22.5 mm
EK
e
4.0 mm
KG
Weight kg/100
0.451 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices