Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 - Adjustable male adaptor with edge seal
Bill of material
SO 21624-A8-1/8_126.1661.160
TYPE
Type
SO 21624-A8-1/8
MATNR
Mat.-Nr.
126.1661.160
AD
Ad
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
SW
10 mm
L
31.5 mm
D1
16.0 mm
D2
16.5 mm
BK
16.0 mm
TK
t
3.5 mm
ZK
z
23.5 mm
EK
e
5.1 mm
KG
Weight kg/100
0.307 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices