Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 - Adjustable male adaptor with edge seal
Bill of material
SO 21624-A10-1/4_126.1661.270
TYPE
Type
SO 21624-A10-1/4
MATNR
Mat.-Nr.
126.1661.270
AD
Ad
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
SW
13 mm
L
34.5 mm
D1
19.0 mm
D2
19.5 mm
BK
17.0 mm
TK
t
3.5 mm
ZK
z
24.5 mm
EK
e
8.0 mm
KG
Weight kg/100
0.469 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices