Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 - Adjustable male adaptor with edge seal
Bill of material
SO 21624-A10-3/8_126.1661.280
TYPE
Type
SO 21624-A10-3/8
MATNR
Mat.-Nr.
126.1661.280
AD
Ad
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
SW
17 mm
L
35.5 mm
D1
23.5 mm
D2
24.0 mm
BK
17.0 mm
TK
t
4.0 mm
ZK
z
25.5 mm
EK
e
8.0 mm
KG
Weight kg/100
0.779 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices