Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 - Adjustable male adaptor with edge seal
Bill of material
SO 21624-A16-1/2_126.1661.566
TYPE
Type
SO 21624-A16-1/2
MATNR
Mat.-Nr.
126.1661.566
AD
Ad
16.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
SW
19 mm
L
50.5 mm
D1
30.0 mm
D2
31.0 mm
BK
25.0 mm
TK
t
6.0 mm
ZK
z
38.5 mm
EK
e
13.0 mm
KG
Weight kg/100
1.510 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices