Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
Bill of material
SO 21624-A8-3/8 OR 126.1681.180
TYPE
Type
SO 21624-A8-3/8 OR
MATNR
Mat.-Nr.
126.1681.180
AD
Ad
8.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
SW
17 mm
L
34.5 mm
D1
23.5 mm
D2
24.0 mm
BK
16.0 mm
OR
O-Ring
15.6x1.78 mm
TK
t
3.5 mm
ZK
z
24.5 mm
EK
e
6.0 mm
KG
Weight kg/100
0.745 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices