Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
Bill of material
SO 21624-A12-1/2 OR 126.1681.400
TYPE
Type
SO 21624-A12-1/2 OR
MATNR
Mat.-Nr.
126.1681.400
AD
Ad
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
SW
19 mm
L
44.5 mm
D1
29.5 mm
D2
30.5 mm
BK
21.0 mm
OR
O-Ring
20.29x2.62 mm
TK
t
5.5 mm
ZK
z
32.5 mm
EK
e
10.0 mm
KG
Weight kg/100
1.182 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices