Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
Bill of material
SO 21624-A16-3/4 OR 126.1681.568
TYPE
Type
SO 21624-A16-3/4 OR
MATNR
Mat.-Nr.
126.1681.568
AD
Ad
16.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
10 bar
SW
22 mm
L
55.0 mm
D1
35.0 mm
D2
36.0 mm
BK
25.0 mm
OR
O-Ring
27x3 mm
TK
t
7.0 mm
ZK
z
41.0 mm
EK
e
13.0 mm
KG
Weight kg/100
2.286 kg
WERKSTOFF
Werkstoff
PVDF
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices