Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21021 - Straight union
Bill of material
SO 21021-16/13 128.1000.160
TYPE
Type
SO 21021-16/13
MATNR
Mat.-Nr.
128.1000.160
DK
d
16.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M22x1.5
SW1
24 mm
SW2
22 mm
L
69.0 mm
ZK
z
24.0 mm
EK
e
11.0 mm
KG
Weight kg/100
4.445 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices