Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21121 - Male adaptor union
Bill of material
SO 21121-8-1/4 128.1101.170
TYPE
Type
SO 21121-8-1/4
MATNR
Mat.-Nr.
128.1101.170
DK
d
8.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
L
37.5 mm
IK
i
8.0 mm
ZK
z
16.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.815 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices