Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21121 - Male adaptor union
Bill of material
SO 21121-10-3/8 128.1101.280
TYPE
Type
SO 21121-10-3/8
MATNR
Mat.-Nr.
128.1101.280
DK
d
10.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
17 mm
L
39.0 mm
IK
i
8.0 mm
ZK
z
17.0 mm
EK
e
6.5 mm
KG
Weight kg/100
1.370 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices