Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21121 - Male adaptor union
Bill of material
SO 21121-12-1/4 128.1101.380
TYPE
Type
SO 21121-12-1/4
MATNR
Mat.-Nr.
128.1101.380
DK
d
12.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
L
42.0 mm
IK
i
8.0 mm
ZK
z
15.5 mm
EK
e
6.7 mm
KG
Weight kg/100
0.646 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices