Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21121 NPT - Male adaptor union NPT
Bill of material
SO 21121-8-1/8 NPT 128.1102.160
TYPE
Type
SO 21121-8-1/8 NPT
MATNR
Mat.-Nr.
128.1102.160
DK
d
8.00 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
11 mm
L
34.0 mm
IK
i
7.0 mm
ZK
z
14.0 mm
EK
e
4.8 mm
KG
Weight kg/100
0.603 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices