Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21221 - Female adaptor union
Bill of material
SO 21221-4-1/2 128.1201.070
TYPE
Type
SO 21221-4-1/2
MATNR
Mat.-Nr.
128.1201.070
DK
d
4.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
27 mm
L
36.0 mm
IK
i
14.0 mm
ZK
z
9.5 mm
EK
e
2.8 mm
KG
Weight kg/100
1.392 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices