Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21221 - Female adaptor union
Bill of material
SO 21221-10/7-1/4 128.1201.320
TYPE
Type
SO 21221-10/7-1/4
MATNR
Mat.-Nr.
128.1201.320
DK
d
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
17 mm
L
32.5 mm
IK
i
10.0 mm
ZK
z
8.5 mm
EK
e
5.6 mm
KG
Weight kg/100
0.963 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices