Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21221 - Female adaptor union
Bill of material
SO 21221-12/9-3/8 128.1201.412
TYPE
Type
SO 21221-12/9-3/8
MATNR
Mat.-Nr.
128.1201.412
DK
d
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
L
37.0 mm
IK
i
11.0 mm
ZK
z
7.5 mm
EK
e
7.0 mm
KG
Weight kg/100
1.423 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices