Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21521 - Panel mount union, max. panel thickness 6 mm
Bill of material
SO 21521-6 128.1500.060
TYPE
Type
SO 21521-6
MATNR
Mat.-Nr.
128.1500.060
DK
d
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
SW3
14 mm
L1
24.0 mm
L2
28.0 mm
B
10.5 mm
ZK1
z1
13.0 mm
ZK2
z2
17.0 mm
EK
e
2.8 mm
KG
Weight kg/100
0.991 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices