Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21521 - Panel mount union, max. panel thickness 6 mm
Bill of material
SO 21521-12/9 128.1500.122
TYPE
Type
SO 21521-12/9
MATNR
Mat.-Nr.
128.1500.122
DK
d
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
SW3
22 mm
L1
32.5 mm
L2
38.0 mm
B
16.5 mm
ZK1
z1
14.0 mm
ZK2
z2
19.5 mm
EK
e
7.0 mm
KG
Weight kg/100
2.870 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices