Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21524 OR - Panel mount male adaptor union with Conovor O-ring seal (FKM), max. panel thickness 6 mm
Bill of material
SO 21524-8-3/8 OR 128.1571.180
TYPE
Type
SO 21524-8-3/8 OR
MATNR
Mat.-Nr.
128.1571.180
DK
d
8.00 mm
G
Gewinde G
3/8
BAR
Druck (PN)
10
M
Gewinde M
12x1.0
SW1
14 mm
SW2
22 mm
L
45.0 mm
D
23.5 mm
B
16.5 mm
IK
i
10.0 mm
ORING
O-Ring
15.6c1.78 mm
ZK1
z1
17.0 mm
ZK2
z2
5.0 mm
EK
e
4.8 mm
KG
Gewicht kg/100
1.400 kg
WERKSTOFF
Werkstoff
PVDF
M1
Schottgewinde
16 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices