Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A8-4 128.1800.132
TYPE
Type
SO 21821-A8-4
MATNR
Mat.-Nr.
128.1800.132
DK
d
4.0 mm
AD
8.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
38.0 mm
BK
b
14.0 mm
ZK
z
26.0 mm
EK
e
3.1 mm
KG
Weight kg/100
0.428 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices